1.2.3.4.27 SYS_CMD_FNC Typedef
1.2.3.4.27 C
typedef void (*SYS_CMD_FNC)(SYS_CMD_DEVICE_NODE* pCmdIO, int argc, char **argv);
SYS CMD Command Function.
1.2.3.4.27 Summary
Identifies the command process function API.
1.2.3.4.27 Description
Command Process Function API. This handle identifies the interface structure of the command process function API.
1.2.3.4.27 Remarks
None.