1.2.3.4.24 SYS_CMD_CONSOLE_IO_PARAM Enum
1.2.3.4.24 C
typedef enum
{
SYS_CMD_SINGLE_CHARACTER_READ_CONSOLE_IO_PARAM = 0,
} SYS_CMD_CONSOLE_IO_PARAM;
1.2.3.4.24 Summary
Defines whether the command module is single character or full command read.
1.2.3.4.24 Description
This enumeration defines whether the command module is single character or full command read.
1.2.3.4.24 Remarks
None.