54.14.6 PCC Characteristics
Speed requirements for all 8/10/12/14-bits are:
- pclk: 48 MHz at 3.3V
- pclk: 28 MHz at 1.8V
APB clock minimum is 2 × N pclk
AC CHARACTERISTICS | Standard Operating Conditions: VDDIO=VDDANA 1.71V to 3.63V (unless
otherwise stated) -40°C ≤ TA ≤ +125°C | ||||||
---|---|---|---|---|---|---|---|
Param. No. | Symbol | Characteristics | Min. | Typical | Max. | Units | Conditions |
PCC1 | PCC_CLK | External PCC Data Input Clock Period | 20 | — | — | ns | VDDIOx(min) |
PCC3 | PCCHIGH | PCC Data Clock input High time | 10 | — | — | ns | |
PCC5 | PCCLOW | PCC Data Clock input Low time | 10 | — | — | ns | |
PCC7 | PCCDSETUP | Clock to Data Setup Time | 3 | — | — | ns | |
PCC9 | PCCDHOLD | Clock to Data Hold Time | 2 | — | — | ns | |
PCC11 | PCCDENBSETUP (2) | Data Enable [1,2] Setup Time (2) | 3 | — | — | ns | |
PCC13 | PCCDENBHOLD (3) | Data Enable [1,2] Hold Time (3) | 2 | ||||
PCC15 | CLK_APB_PCC(1) | Internal MCLK PCC Module Clock (1) | — | — | fCPU | Mhz |
Note:
- CLK_APB_PCC ≥ (2 * PCC_CLK).
- PCCDENBSETUP ≥ PCC7.
- PCCDENBHOLD ≥ PCC9.
- These values are based on simulation. They are not covered by production test limits or characterization.