54.14.8 TCC - Timer Counter Controller Electrical Specifications

Figure 54-26. TCCx Timer Capture Input Module Timing Diagrams
Figure 54-27. TCCx Timer Compare Output Module Timing Diagrams
Figure 54-28. TCCx Timer Compare Fault Output Module Timing Diagrams
Table 54-66. TCCx Timer Capture Module Electrical Specifications (1)
AC CharacteristicsStandard Operation Conditions:VDDIO=VDDANA 1.71V to 3.63V(unless otherwise stated)

Operating temperature -40°C ≤ TA ≤ +125°C

Param. No.SymbolCharacteristics (1)Min.TypicalMax.UnitsConditions
TCC1TCCINLOWCapture TCCx Input Low Time2/fGCLK_TCCx--nsVDDIOx(min) and meet TCC5 spec
TCC3TCCINHIGHCapture TCCx Input High Time2/fGCLK_TCCx--nsVDDIOx(min) and meet TCC5 spec
TCC5TCCINPERIODCapture Input Period4/fGCLK_TCCx--nsVDDIOx(min)
TCC7TCCOUTLOWCompare TCCx Output Low Time1/fGCLK_TCCx--nsVDDIOx(min) and meet TCC11 spec
TCC9TCCOUTHIGHCompare TCCx Output High Time1/fGCLK_TCCx--nsVDDIOx(min) and meet TCC11 spec
TCC11TCCOUTPERIODCompare Output Period2/fGCLK_TCCx--nsVDDIOx(min)
TCC13fGCLK_TCCxGCLK for TCCx--200MHz
TCC15TCCFDFault Input to I/O Pin Change--35ns
TCC17TCCFLTFault Input Pulse Width10--ns
Note:
  1. These values are based on simulation. They are not covered by production test limits or characterization.