3.3.4.19 USB_HOST_AUDIO_V1_TerminalAssociationGet Function

C

uint8_t USB_HOST_AUDIO_V1_TerminalAssociationGet(
    USB_HOST_AUDIO_V1_OBJ audioObj, 
    USB_HOST_AUDIO_V1_CONTROL_ENTITY_OBJ entityObject
);

Summary

This function returns the ID of the associated terminal type of the audio control terminal. Prior to calling this function the entity object should be obtained by calling USB_HOST_AUDIO_V1_ControlEntityGetFirst, USB_HOST_AUDIO_V1_ControlEntityGetNext, or USB_HOST_AUDIO_V1_EntityObjectGet.

Parameters

Parameters Description
audioObj USB Host Audio v1.0 Device object
entityObject Audio control entity object

Returns

The ID of the associated terminal.