3.3.4.58 USB_HOST_AUDIO_V1_STREAM_EVENT_RESPONSE Enumeration

C

typedef enum {
  USB_HOST_AUDIO_V1_STREAM_EVENT_RESPONSE_NONE
} USB_HOST_AUDIO_V1_STREAM_EVENT_RESPONSE;

Summary

USB Host Audio v1.0 Stream Event Handler Return Type

This enumeration lists the possible return values of the USB Host Audio v1.0 stream event handler.

Members

Members Description
USB_HOST_AUDIO_V1_STREAM_EVENT_RESPONSE_NONE This means no response is required

Remarks

None.