3.3.4.51 USB_HOST_AUDIO_V1_REQUEST_HANDLE Type

C

typedef uintptr_t USB_HOST_AUDIO_V1_REQUEST_HANDLE;

Summary

USB Host Audio v1.0 Client Driver Request Handle

This handle is returned by the Audio v1.0 Host client driver entity control functions and audio stream control request functions. Applications should use this handle to track a request.

Remarks

None.