3.3.4.45 USB_HOST_AUDIO_V1_TerminalInputChannelConfigGet Function

C

USB_AUDIO_CHANNEL_CONFIG USB_HOST_AUDIO_V1_TerminalInputChannelConfigGet(
    USB_HOST_AUDIO_V1_OBJ audioObj, 
    USB_HOST_AUDIO_V1_CONTROL_ENTITY_OBJ entityObject
);

Summary

This function returns a structure that describes the spatial location of the logical channels of in the terminal's output audio channel cluster. This function is only applicable to an input terminal. Prior to calling this function the entity object should be obtained by calling USB_HOST_AUDIO_V1_ControlEntityGetFirst, USB_HOST_AUDIO_V1_ControlEntityGetNext, or USB_HOST_AUDIO_V1_EntityObjectGet.

Precondition

None.

Parameters

Parameters Description
audioObj USB Host Audio v1.0 device object
entityObject Audio control entity object

Returns

The structure that describes the spatial location of the logical channels.

Remarks

None.