3.3.4.67 USB_HOST_AUDIO_V1_SAMPLING_FREQUENCIES_NUMBER Macro

C

#define USB_HOST_AUDIO_V1_SAMPLING_FREQUENCIES_NUMBER USB_HOST_AUDIO_V1_0_SAMPLING_FREQUENCIES_NUMBER

Summary

USB Host Audio stream Info table structure

This structure is an out parameter to the functions USB_HOST_AUDIO_V1_0_StreamGetFirst and USB_HOST_AUDIO_V1_0_StreamGetNext functions. This structure contains information about an audio stream in the attached Audio Device. This structure contains the stream object, audio format, etc.

Remarks

None.