3.3.4.26 USB_HOST_AUDIO_V1_StreamingInterfaceBitResolutionGet Function

This function returns the bit resolution size of the specified streaming interface setting.

C

uint8_t USB_HOST_AUDIO_V1_StreamingInterfaceBitResolutionGet(
    USB_HOST_AUDIO_V1_OBJaudioObj, 
    USB_HOST_AUDIO_V1_STREAMING_INTERFACE_OBJstreamingInterfaceObj, 
    USB_HOST_AUDIO_V1_STREAMING_INTERFACE_SETTING_OBJinterfaceSettingObj
);

Preconditions

The Audio v1.0 Device should have been attached.

Parameters

Parameters Description
audioObj Audio Device object
streamingInterfaceObj Audio streaming interface object
interfaceSettingObj Audio streaming interface setting object

Returns

The bit resolution size of the audio streaming interface setting.

Remarks

None.