3.3.4.20 USB_HOST_AUDIO_V1_TerminalIDGet Function

C

uint8_t USB_HOST_AUDIO_V1_TerminalIDGet(
    USB_HOST_AUDIO_V1_OBJ audioObj, 
    USB_HOST_AUDIO_V1_CONTROL_ENTITY_OBJ entityObject
);

Summary

This function returns the Terminal ID of the Audio Control entity. Prior to calling this function the entity object should be obtained by calling USB_HOST_AUDIO_V1_ControlEntityGetFirst, USB_HOST_AUDIO_V1_ControlEntityGetNext, or USB_HOST_AUDIO_V1_EntityObjectGet.

Parameters

Parameters Description
audioObj USB Host Audio v1.0 Device object
entityObject Audio control entity object

Returns

The terminal ID of the audio control entity object.

Remarks

None.