3.3.4.70 USB_HOST_AUDIO_V1_STREAM_EVENT_SAMPLING_RATE_GET_COMPLETE_DATA Structure

C

typedef struct {
  USB_HOST_AUDIO_V1_REQUEST_HANDLE requestHandle;
  USB_HOST_AUDIO_V1_RESULT requestStatus;
} USB_HOST_AUDIO_V1_STREAM_EVENT_INTERFACE_SET_COMPLETE_DATA, USB_HOST_AUDIO_V1_STREAM_EVENT_SAMPLING_RATE_SET_COMPLETE_DATA, USB_HOST_AUDIO_V1_STREAM_EVENT_SAMPLING_RATE_GET_COMPLETE_DATA;

Summary

USB Host Audio v1.0 Class Stream Control Event Data.

This data type defines the data structure returned by the Audio V1.0 stream in conjunction with the following events:

  • USB_HOST_AUDIO_V1_STREAM_EVENT_INTERFACE_SET_COMPLETE
  • USB_HOST_AUDIO_V1_STREAM_EVENT_SAMPLING_FREQUENCY_SET_COMPLETE
  • USB_HOST_AUDIO_V1_STREAM_EVENT_SAMPLING_FREQUENCY_GET_COMPLETE

Members

Members Description
USB_HOST_AUDIO_V1_REQUEST_HANDLE requestHandle; Transfer handle of this transfer
USB_HOST_AUDIO_V1_RESULT requestStatus; Transfer termination status

Remarks

None.