3.3.4.7 USB_HOST_AUDIO_V1_EntityTypeGet Function

C

USB_AUDIO_V1_ENTITY_TYPE USB_HOST_AUDIO_V1_EntityTypeGet(
    USB_HOST_AUDIO_V1_OBJ audioObj, 
    USB_HOST_AUDIO_V1_CONTROL_ENTITY_OBJ entityObject
);

Summary

This function returns the entity type of the audio control entity. Prior to calling this function the entity object should be obtained by calling USB_HOST_AUDIO_V1_ControlEntityGetFirst, USB_HOST_AUDIO_V1_ControlEntityGetNext, or USB_HOST_AUDIO_V1_EntityObjectGet.

Precondition

None.

Parameters

Parameters Description
audioObj USB Host Audio v1.0 Device object
entityObject Audio control entity object

Returns

USB_AUDIO_V1_ENTITY_TYPE.

Remarks

None.