3.3.4.47 USB_HOST_AUDIO_V1_CONTROL_ENTITY_OBJ Type

C

typedef uintptr_t USB_HOST_AUDIO_V1_CONTROL_ENTITY_OBJ;

Summary

USB Host Audio v1.0 Control Entity Object

This data type defines the type of the object returned by the USB_HOST_AUDIO_V1_ControlEntityGetFirst or USB_HOST_AUDIO_V1_ControlEntityGetNext functions. This application uses this object to get more information about that audio control entity.

Remarks

None.