3.3.4.65 USB_HOST_AUDIO_V1_INTERFACE Macro

C

#define USB_HOST_AUDIO_V1_INTERFACE 

Summary

USB HOST Audio V1 Client Driver Interface

This macro should be used by the application in the TPL table while adding support for the USB Audio v1.0 Host Client Driver.

Remarks

None.