3.3.4.60 USB_HOST_AUDIO_V1_STREAM_EVENT_WRITE_COMPLETE_DATA Structure

C

typedef struct {
  USB_HOST_AUDIO_V1_STREAM_TRANSFER_HANDLE transferHandle;
  size_t length;
  USB_HOST_AUDIO_V1_RESULT result;
} USB_HOST_AUDIO_V1_STREAM_EVENT_READ_COMPLETE_DATA, USB_HOST_AUDIO_V1_STREAM_EVENT_WRITE_COMPLETE_DATA;

Summary

USB Host Audio v1.0 Class Stream Data Transfer Event Data.

This data type defines the data structure returned by the Audio V1.0 stream in conjunction with the following events:

  • USB_HOST_AUDIO_V1_STREAM_EVENT_READ_COMPLETE_DATA
  • USB_HOST_AUDIO_V1_STREAM_EVENT_WRITE_COMPLETE_DATA

Members

Members Description
USB_HOST_AUDIO_V1_STREAM_TRANSFER_HANDLE transferHandle; Transfer handle of this transfer
size_t length; Amount of data transferred
USB_HOST_AUDIO_V1_RESULT result; Transfer termination status

Remarks

None.