3.3.4.63 USB_HOST_AUDIO_V1_STREAMING_INTERFACE_OBJ Type

C

typedef uintptr_t USB_HOST_AUDIO_V1_STREAMING_INTERFACE_OBJ;

Summary

USB Host Audio v1.0 Streaming interface Object

This data type defines the type of the Audio v1.0 Host streaming interface object. This type is returned by the USB_AUDIO_V1_StreamingInterfaceGetFirst and USB_AUDIO_V1_StreamingInterfaceGetNext functions.

Remarks

None.