3.3.4.29 USB_HOST_AUDIO_V1_StreamingInterfaceFormatTagGet Function

C

USB_AUDIO_V1_FORMAT_TAG USB_HOST_AUDIO_V1_StreamingInterfaceFormatTagGet(
    USB_HOST_AUDIO_V1_OBJ audioObj, 
    USB_HOST_AUDIO_V1_STREAMING_INTERFACE_OBJ streamingInterfaceObj, 
    USB_HOST_AUDIO_V1_STREAMING_INTERFACE_SETTING_OBJ interfaceSettingObj
);

Summary

This function returns the format tag link of the specified streaming interface setting.

Precondition

The Audio v1.0 Device should have been attached.

Parameters

Parameters Description
audioObj Audio Device object
streamingInterfaceObj Audio streaming interface object
interfaceSettingObj Audio streaming interface setting object

Returns

The format tag of the audio streaming interface setting.

Remarks

None.