3.3.4.64 USB_HOST_AUDIO_V1_STREAMING_INTERFACE_SETTING_OBJ Type

C

typedef uintptr_t USB_HOST_AUDIO_V1_STREAMING_INTERFACE_SETTING_OBJ;

Summary

USB Host Audio v1.0 Streaming Interface Setting Object

This data type defines the type of the Audio v1.0 Host streaming interface setting object. This type is returned by the USB_AUDIO_V1_StreamingInterfaceSettingGetFirst and USB_AUDIO_V1_StreamingInterfaceSettingGetNext functions.

Remarks

None.