55.2 General Operating Ratings and Thermal Conditions
| Param. No. | VDD, AVDD, VDDIOB Range | Temp. Range (in °C) | Max CPU Frequency | Comments | ||
|---|---|---|---|---|---|---|
| DC_5 | 1.71 to 3.63V | -40°C to +85°C | 120 MHz | Industrial | ||
|
Note: The same voltage must be applied to VDD and AVDD.
| ||||||
| Param. No. | VDD, AVDD Range | Temp. Range (in °C) | Max CPU Frequency | Comments | ||
|---|---|---|---|---|---|---|
| DC_7 | 2.7 to 3.63V | -40°C to +85°C | 120 MHz | Industrial | ||
|
Note: The same voltage must be applied to VDD and AVDD.
| ||||||
| Rating | Symbol | Min. | Typ. | Max. | Unit | ||
|---|---|---|---|---|---|---|---|
| Extended
Temperature Range: Operating Ambient Temperature Range Operating Junction Temperature Range | TA
TJ | -40 --- | — | 85 105 | °C | ||
| Power
Dissipation: Internal Chip Power Dissipation: PINT = VDD x (IDD –Σ IOHVDD) + AVDD x (IDDANA –Σ IOHAVDD) I/O Pin Power Dissipation: PI/O = Σ ((VDD –VOH) x IOHVDD) + Σ (VOL x IOLVDD) + Σ ((AVDD –VOH) x IOHAVDD) + Σ (VOL x IOLAVDD) | PD | PINT + PI/O | W | ||||
| Maximum Allowed Power Dissipation | PDMAX | (TJ – TA)/θJA | W | ||||
| Characteristics | Symbol | Typ. | Max. | Unit | ||
|---|---|---|---|---|---|---|
| Thermal Resistance, 64-pin TQFP (10x10x1.0 mm) Package | θJA | 57.4 | — | °C/W | ||
| Thermal Resistance, 100-pin TQFP (14x14x1.0 mm) Package | 41.11 | — | ||||
| Thermal Resistance, 128-pin TQFP (14x14x1.0 mm) Package | 34.45 | — | ||||
|
Note:
| ||||||
| Characteristics | Symbol | Typ. | Max. | Unit | ||
|---|---|---|---|---|---|---|
| Thermal Resistance, 100-pin TQFP with exposed pad (14x14x1.0 mm) Package | θJA | 32.67 | — | °C/W | ||
| Thermal Resistance, 100-pin TFBGA (9x9x1.2 mm) Package | 25.76 | — | ||||
| Thermal Resistance, 128-pin TQFP with exposed pad (14x14x1.0 mm) Package | 29.15 | — | ||||
|
Note:
| ||||||