55.4 MCU Active Current Consumption
| DC CHARACTERISTICS | Standard
Operating Conditions: VDD = AVDD = 1.71V to 3.63V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial Temperature | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Clock/Freq | Typ. | Max. | Units | Conditions |
| APWR_1 | IDD_ACTIVE | LDO mode selected | FDPLL 120 MHz | ---- | 164 | µA/MHz | VDD = 3.3V XOSC32K = 32 kHz crystal with XOSC32K.CGM = 1 |
| APWR_3 | ---- | 162 | µA/MHz | VDD = 1.8V XOSC32K = 32 kHz crystal with XOSC32K.CGM = 1 | |||
| APWR_5 | DFLL 48 MHz | ---- | 199 | µA/MHz | VDD = 3.3V XOSC32K = 32 kHz crystal with XOSC32K.CGM = 1 | ||
| APWR_7 | ---- | 199 | µA/MHz | VDD = 1.8V XOSC32K = 32 kHz crystal with XOSC32K.CGM = 1 | |||
| APWR_9 | XOSC 32 MHz | ---- | 245 | µA/MHz | VDD = 3.3V XOSC32K.ENABLE = 0 | ||
| APWR_11 | ---- | 243 | µA/MHz | VDD = 1.8V XOSC32K.ENABLE = 0 | |||
| APWR_13 | IDD_ACTIVE | BUCK mode selected | FDPLL 120 MHz | ---- | 89 | µA/MHz | VDD = 3.3V XOSC32K = 32 kHz crystal with XOSC32K.CGM = 1 |
| APWR_15 | ---- | 127 | µA/MHz | VDD = 1.8V XOSC32K = 32 kHz crystal with XOSC32K.CGM = 1 | |||
| APWR_17 | DFLL 48 MHz | ---- | 115 | µA/MHz | VDD = 3.3V XOSC32K = 32 kHz crystal with XOSC32K.CGM = 1 | ||
| APWR_19 | ---- | 152 | µA/MHz | VDD = 1.8V XOSC32K = 32 kHz crystal with XOSC32K.CGM = 1 | |||
| APWR_21 | XOSC 32 MHz | ---- | 153 | µA/MHz | VDD = 3.3V XOSC32K.ENABLE = 0 | ||
| APWR_23 | ---- | 205 | µA/MHz | VDD = 1.8V XOSC32K.ENABLE = 0 | |||
|
Note:
| |||||||