55.6 MCU Standby Current Consumption
| DC CHARACTERISTICS | Standard
Operating Conditions: VDD = AVDD = 1.71V to 3.63V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial Temperature | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | VDD | Typ. | Max. | Units | Conditions |
| SPWR_1 | IDD_STANDBY | LDO mode selected | 3.3V | ---- | 869 | µA | Fast wake-up disabled
(PM.STDBYCFG.FASTWKUP = 0x0), No System RAM retained (PM.STDBYCFG.RAMCFG = 0x2), 8 KB backup RAM retained (PM.BKUPCFG.BRAMCFG = 0x0) |
| SPWR_3 | 1.8V | ---- | 869 | µA | |||
| SPWR_5 | 3.3V | ---- | 1392 | µA | Fast wake-up enabled
(PM.STDBYCFG.FASTWKUP = 0x3), No System RAM retained (PM.STDBYCFG.RAMCFG = 0x2), 8 KB backup RAM retained (PM.BKUPCFG.BRAMCFG = 0x0) | ||
| SPWR_7 | 1.8V | ---- | 1388 | µA | |||
| SPWR_9 | 3.3V | ---- | 870 | µA | Fast wake-up disabled
(PM.STDBYCFG.FASTWKUP = 0x0), RTC running on XOSC32K No System RAM retained (PM.STDBYCFG.RAMCFG=0x2). 8 KB backup RAM retained (PM.BKUPCFG.BRAMCFG = 0x0) | ||
| SPWR_11 | 1.8V | ---- | 870 | µA | |||
| SPWR_13 | 3.3V | ---- | 911 | µA | Fast wake-up disabled
(PM.STDBYCFG.FASTWKUP = 0x0), RTC running on XOSC32K 32 KB System RAM retained (PM.STDBYCFG.RAMCFG = 0x1). 8 KB backup RAM retained (PM.BKUPCFG.BRAMCFG = 0x0) | ||
| SPWR_15 | IDD_STANDBY | LDO mode selected | 1.8V | ---- | 912 | µA | Fast wake-up disabled
(PM.STDBYCFG.FASTWKUP = 0x0), RTC running on XOSC32K 32 KB System RAM retained (PM.STDBYCFG.RAMCFG = 0x1). 8 KB backup RAM retained (PM.BKUPCFG.BRAMCFG = 0x0) |
| SPWR_17 | 3.3V | ---- | 1067 | µA | Fast wake-up disabled
(PM.STDBYCFG.FASTWKUP = 0x0), RTC running on XOSC32K Full System RAM retained (PM.STDBYCFG.RAMCFG = 0x0). 8 KB backup RAM retained (PM.BKUPCFG.BRAMCFG = 0x0) | ||
| SPWR_19 | 1.8V | ---- | 1068 | µA | |||
| SPWR_21 | 3.3V | ---- | 1722 | µA | Fast wake-up enabled
(PM.STDBYCFG.FASTWKUP = 0x3), Full System RAM retained (PM.STDBYCFG.RAMCFG = 0x0), No backup RAM retained (PM.BKUPCFG.BRAMCFG = 0x2) | ||
| SPWR_23 | 1.8V | ---- | 1716 | µA | |||
| SPWR_25 | 3.3V | ---- | 1732 | µA | fast wake-up enabled
(PM.STDBYCFG.FASTWKUP = 0x3), RTC running on XOSC32K Full System RAM retained (PM.STDBYCFG.RAMCFG = 0x0). No backup RAM retained (PM.BKUPCFG.BRAMCFG = 0x2) | ||
| SPWR_27 | 1.8V | ---- | 1724 | µA | |||
| SPWR_29 | IDD_STANDBY | BUCK mode selected | 3.3V | ---- | 440 | µA | Fast wake-up disabled
(PM.STDBYCFG.FASTWKUP = 0x0), No System RAM retained (PM.STDBYCFG.RAMCFG = 0x2), 8 KB backup RAM retained (PM.BKUPCFG.BRAMCFG = 0x0) |
| SPWR_31 | 1.8V | ---- | 570 | µA | |||
| SPWR_33 | 3.3V | ---- | 738 | µA | Fast wake-up enabled
(PM.STDBYCFG.FASTWKUP = 0x3), No System RAM retained (PM.STDBYCFG.RAMCFG = 0x2), 8 KB backup RAM retained (PM.BKUPCFG.BRAMCFG = 0x0) | ||
| SPWR_35 | 1.8V | ---- | 1047 | µA | |||
| SPWR_37 | 3.3V | ---- | 443 | µA | Fast wake-up disabled
(PM.STDBYCFG.FASTWKUP = 0x0), RTC running on XOSC32K No System RAM retained (PM.STDBYCFG.RAMCFG = 0x2). 8 KB backup RAM retained (PM.BKUPCFG.BRAMCFG = 0x0) | ||
| SPWR_39 | 1.8V | ---- | 571 | µA | |||
| SPWR_41 | 3.3V | ---- | 462 | µA | Fast wake-up disabled
(PM.STDBYCFG.FASTWKUP = 0x0), RTC running on XOSC32K 32 KB System RAM retained (PM.STDBYCFG.RAMCFG = 0x1). 8 KB backup RAM retained (PM.BKUPCFG.BRAMCFG = 0x0) | ||
| SPWR_43 | IDD_STANDBY | BUCK mode selected | 1.8V | ---- | 598 | µA | Fast wake-up disabled
(PM.STDBYCFG.FASTWKUP = 0x0), RTC running on XOSC32K 32 KB System RAM retained (PM.STDBYCFG.RAMCFG = 0x1). 8 KB backup RAM retained (PM.BKUPCFG.BRAMCFG = 0x0) |
| SPWR_45 | 3.3V | ---- | 537 | µA | Fast wake-up disabled
(PM.STDBYCFG.FASTWKUP = 0x0), RTC running on XOSC32K Full System RAM retained (PM.STDBYCFG.RAMCFG = 0x0). 8 KB backup RAM retained (PM.BKUPCFG.BRAMCFG = 0x0) | ||
| SPWR_47 | 1.8V | ---- | 702 | µA | |||
| SPWR_49 | 3.3V | ---- | 911 | µA | Fast wake-up enabled
(PM.STDBYCFG.FASTWKUP = 0x3), Full System RAM retained (PM.STDBYCFG.RAMCFG = 0x0), No backup RAM retained (PM.BKUPCFG.BRAMCFG = 0x2) | ||
| SPWR_51 | 1.8V | ---- | 1298 | µA | |||
| SPWR_53 | 3.3V | ---- | 915 | µA | Fast wake-up enabled
(PM.STDBYCFG.FASTWKUP = 0x3), RTC running on XOSC32K Full System RAM retained (PM.STDBYCFG.RAMCFG = 0x0). No backup RAM retained (PM.BKUPCFG.BRAMCFG = 0x2) | ||
| SPWR_55 | 1.8V | ---- | 1305 | µA | |||
|
Note:
| |||||||