55.5 MCU Idle Current Consumption
| DC CHARACTERISTICS | Standard
Operating Conditions: VDD = AVDD = 1.71V to 3.63V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial Temperature | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Clock/Freq | Typ. | Max. | Units | Conditions |
| IPWR_1 | IDD_IDLE | LDO mode selected | FDPLL 120 MHz | ---- | 48 | µA/MHz | VDD = 3.3V XOSC32K = 32 kHz crystal with XOSC32K.CGM = 1 |
| IPWR_3 | ---- | 46 | µA/MHz | VDD = 1.8V XOSC32K = 32 kHz crystal with XOSC32K.CGM = 1 | |||
| IPWR_5 | DFLL 48 MHz | ---- | 81 | µA/MHz | VDD = 3.3V XOSC32K = 32 kHz crystal with XOSC32K.CGM = 1 | ||
| IPWR_7 | ---- | 84 | µA/MHz | VDD = 1.8V XOSC32K = 32 kHz crystal with XOSC32K.CGM = 1 | |||
| IPWR_9 | XOSC 32 MHz | ---- | 117 | µA/MHz | VDD = 3.3V XOSC32K.ENABLE = 0 | ||
| IPWR_11 | ---- | 117 | µA/MHz | VDD = 1.8V XOSC32K.ENABLE = 0 | |||
| IPWR_13 | IDD_IDLE | BUCK mode selected | FDPLL 120 MHz | ---- | 28 | µA/MHz | VDD = 3.3V XOSC32K = 32 kHz crystal with XOSC32K.CGM = 1 |
| IPWR_15 | ---- | 35 | µA/MHz | VDD = 1.8V XOSC32K = 32 kHz crystal with XOSC32K.CGM = 1 | |||
| IPWR_17 | DFLL 48 MHz | ---- | 46 | µA/MHz | VDD = 3.3V XOSC32K = 32 kHz crystal with XOSC32K.CGM = 1 | ||
| IPWR_19 | ---- | 63 | µA/MHz | VDD = 1.8V XOSC32K = 32 kHz crystal with XOSC32K.CGM = 1 | |||
| IPWR_21 | XOSC 32 MHz | ---- | 71 | µA/MHz | VDD = 3.3V XOSC32K.ENABLE = 0 | ||
| IPWR_23 | ---- | 90 | µA/MHz | VDD = 1.8V XOSC32K.ENABLE = 0 | |||
|
Note:
| |||||||