55.1 Absolute Maximum Ratings
Absolute maximum ratings are listed below. Exposure to these maximum rating conditions for extended periods may affect device reliability. Functional operation of the device at these or any other conditions, above the parameters indicated in the operation listings of this specification, is not implied.
| Absolute Maximum Ratings (1) | |
| Ambient temperature under bias | -40°C to +125°C |
| Storage temperature | -60°C to +150°C |
| Voltage on VDD/AVDD with respect to VSS/AVSS | -0.3V to +3.8V |
| Voltage on any pins, with respect to VSS/AVSS | -0.3V to (VDD+0.3V) -0.3V to (AVDD+0.3V) |
| Voltage on VBAT with respect to VSS | -0.3V to +3.6V |
| Maximum current out of VSS/AVSS pins | 826 mA |
| Maximum current into VDD pins(2) | 820 mA |
| Maximum output current sourced/sunk by any Low Current Mode I/O pin | 20 mA |
| Maximum output current sourced/sunk by any High Current Mode I/O pin | 20 mA |
| Maximum current sunk by all ports | 696 mA |
| Maximum current sourced by all ports (2) | 690 mA |
| Maximum Junction Temperature | +145°C |
| ESD qualification: | |
| Human Body Model (HBM) per JESD22-A114 | 2000V |
| Charged Device Model (CDM) (ANSI/ESD STM 5.3.1) (All pins / Corner pins) | 500V/750V |
|
Note:
| |