55.40 SDHC Electrical Specifications
| AC CHARACTERISTICS | Standard
Operating Conditions: VDD = AVDD = 1.71V to 3.63V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial Temperature | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
| SD_1 | fGCLK_SDHCx_SLOW | Common SDHC slow input clock frequency | — | — | 12 | MHz | — |
| SD_3 | fGCLK_SDHCx_CORE | SDHCx input clock frequency | — | — | 150 | MHz | — |
| SD/SDIO Default Speed Mode | |||||||
| SD_5 | tSDCK | Clock Frequency | — | — | 25 | MHz | — |
| SD_7 | tDUTY | Duty Cycle | — | 50 | — | % | — |
| SD_9 | tHIGH | Clock High Time | 17.41 | — | — | ns | — |
| SD_11 | tLOW | Clock Low Time | 17.46 | — | — | ns | — |
| SD_13 | tRISE | Clock Rise Time | DI_25 | ns | DI_25: Refer to I/O Pin Electrical Specifications | ||
| SD_15 | tFALL | Clock Fall Time | DI_27 | ns | DI_27: Refer to I/O Pin Electrical Specifications | ||
| SD_17 | tIN_SETUP | Input Setup Time | 6 | — | — | ns | — |
| SD_19 | tIN_HOLD | Input Hold Time | 1 | — | — | ns | — |
| SD_21 | tOUT_DLY | Output Delay Time | — | — | 6 | ns | VDD=3.3V, CLOAD OUT=20pF |
| SD_23 | tOUT_SETUP | Output HOLD Time | 3 | — | — | ns | |
| SD/SDIO High Speed Mode | |||||||
| SD_25 | tSDCK | Clock Frequency | — | — | 50 | MHz | — |
| SD_27 | tDUTY | Duty Cycle | — | 50 | — | % | — |
| SD_29 | tHIGH | Clock High Time | 7.87 | — | — | ns | — |
| SD_31 | tLOW | Clock Low Time | 8.05 | — | — | ns | — |
| SD_29 | tRISE | Clock Rise Time | DI_25 | ns | DI_25: Refer to I/O Pin Electrical Specifications | ||
| SD_31 | tFALL | Clock Fall Time | DI_27 | ns | DI_27: Refer to I/O Pin Electrical Specifications | ||
| SD_33 | tIN_SETUP | Input Setup Time | 6 | — | — | ns | — |
| SD_35 | tIN_HOLD | Input Hold Time | 1 | — | — | ns | — |
| SD_37 | tOUT_DLY | Output Delay Time | — | — | 6 | ns | VDD=3.3V, CLOAD OUT=20pF |
| SD_39 | tOUT_SETUP | Output HOLD Time | 3 | — | — | ns | |
| MMC Default Speed Mode | |||||||
| SD_41 | tSDCK | Clock Frequency | — | — | 26 | MHz | — |
| SD_43 | tDUTY | Duty Cycle | — | 50 | — | % | — |
| SD_45 | tHIGH | Clock High Time | 17.41 | — | — | ns | — |
| SD_47 | tLOW | Clock Low Time | 17.46 | — | — | ns | — |
| SD_49 | tRISE | Clock Rise Time | DI_25 | ns | DI_25: Refer to I/O Pin Electrical Specifications | ||
| SD_51 | tFALL | Clock Fall Time | DI_27 | ns | DI_27: Refer to I/O Pin Electrical Specifications | ||
| SD_53 | tIN_SETUP | Input Setup Time | 6 | — | — | ns | — |
| SD_55 | tIN_HOLD | Input Hold Time | 8.3 | — | — | ns | — |
| SD_57 | tOUT_DLY | Output Delay Time | — | — | 6 | ns | VDD=3.3V, CLOAD OUT=20pF |
| SD_59 | tOUT_SETUP | Output HOLD Time | 3 | — | — | ns | |
|
Note:
| |||||||