55.7 MCU Hibernate Current Consumption
| DC CHARACTERISTICS | Standard
Operating Conditions: VDD = AVDD = 1.71V to 3.63V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial Temperature | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | VDD | Typ. | Max. | Units | Conditions |
| HPWR_1 | IDD_HIBERNATE | LDO mode selected | 3.3V | ---- | 48 | µA | No peripheral running.
No System RAM retained (PM.HIBCFG.RAMCFG=0x2) No backup RAM retained (PM.HIBCFG.BRAMCFG=0x2) |
| HPWR_3 | 1.8V | ---- | 47 | µA | |||
| HPWR_5 | 3.3V | ---- | 49 | µA | RTC is running on XOSC32K
No System RAM retained (PM.HIBCFG.RAMCFG=0x2) No backup RAM retained (PM.HIBCFG.BRAMCFG=0x2) | ||
| HPWR_7 | 1.8V | ---- | 48 | µA | |||
| HPWR_9 | 3.3V | ---- | 56 | µA | RTC is running on XOSC32K
No System RAM retained (PM.HIBCFG.RAMCFG=0x2) 4 KB backup RAM retained (PM.HIBCFG.BRAMCFG=0x1) | ||
| HPWR_11 | 1.8V | ---- | 55 | µA | |||
| HPWR_13 | 3.3V | ---- | 63 | µA | RTC is running on XOSC32K
No System RAM retained (PM.HIBCFG.RAMCFG=0x2) 8 KB backup RAM retained (PM.HIBCFG.BRAMCFG=0x0) | ||
| HPWR_15 | 1.8V | ---- | 61 | µA | |||
| HPWR_17 | 3.3V | ---- | 101 | µA | RTC is running on XOSC32K
32 KB System RAM retained (PM.HIBCFG.RAMCFG=0x1) 8 KB backup RAM retained (PM.HIBCFG.BRAMCFG=0x0) | ||
| HPWR_19 | 1.8V | ---- | 100 | µA | |||
| HPWR_21 | 3.3V | ---- | 255 | µA | RTC is running on XOSC32K
Full System RAM retained (PM.HIBCFG.RAMCFG=0x0) 8 KB backup RAM retained (PM.HIBCFG.BRAMCFG=0x0) | ||
| HPWR_23 | 1.8V | ---- | 255 | µA | |||
| HPWR_25 | IDD_HIBERNATE | BUCK mode selected | 3.3V | ---- | 29 | µA | No peripheral running. No System RAM retained (PM.HIBCFG.RAMCFG=0x2) No backup RAM retained (PM.HIBCFG.BRAMCFG=0x2) |
| HPWR_27 | 1.8V | ---- | 29 | µA | |||
| HPWR_29 | 3.3V | ---- | 30 | µA | RTC is running on XOSC32K
No System RAM retained (PM.HIBCFG.RAMCFG=0x2) No backup RAM retained (PM.HIBCFG.BRAMCFG=0x2) | ||
| HPWR_31 | 1.8V | ---- | 30 | µA | |||
| HPWR_33 | 3.3V | ---- | 33 | µA | RTC is running on XOSC32K
No System RAM retained (PM.HIBCFG.RAMCFG=0x2) 4 KB backup RAM retained (PM.HIBCFG.BRAMCFG=0x1) | ||
| HPWR_35 | 1.8V | ---- | 35 | µA | |||
| HPWR_37 | 3.3V | ---- | 31 | µA | RTC is running on XOSC32K
No System RAM retained (PM.HIBCFG.RAMCFG=0x2) 8 KB backup RAM retained (PM.HIBCFG.BRAMCFG=0x0) | ||
| HPWR_39 | 1.8V | ---- | 39 | µA | |||
| HPWR_41 | 3.3V | ---- | 48 | µA | RTC is running on XOSC32K
32 KB System RAM retained (PM.HIBCFG.RAMCFG=0x1) 8 KB backup RAM retained (PM.HIBCFG.BRAMCFG=0x0) | ||
| HPWR_43 | 1.8V | ---- | 65 | µA | |||
| HPWR_45 | 3.3V | ---- | 121 | µA | RTC is running on XOSC32K
Full System RAM retained (PM.HIBCFG.RAMCFG=0x0) 8 KB backup RAM retained (PM.HIBCFG.BRAMCFG=0x0) | ||
| HPWR_47 | 1.8V | ---- | 166 | µA | |||
|
Note:
| |||||||