55.29 CAN Electrical Specifications
| AC CHARACTERISTICS | Standard
Operating Conditions: VDD = AVDD = 1.71V to 3.63V (unless otherwise
stated) Operating temperature : -40°C ≤ TA ≤ +85°C for Industrial Temperature | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
| CAN_1 | CANRATE | CAN data rate | — | — | 8 | Mbps | VDD = 1.8V or VDD(min.) whichever is
greater, CLOAD= 20 pF(max.) |
| — | — | 8 | Mbps | VDD = 3.3V, CLOAD= 20 pF(max.) | |||
| CAN_3 | CANFALL (1) | Port Output Fall Time | — | — | DI_27 | ns | DI_27: Refer to I/O Pin Electrical Specifications |
| CAN_4 | CANRISE (1) | Port Output Rise Time | — | — | DI_25 | ns | DI_25: Refer to I/O Pin Electrical Specifications |
| CAN_7 | fCAN_GCLK | CANx Input clock freq, GCLK_CAN | — | — | FCLK_25 | MHz | FCLK_25: Refer to Maximum Clock Frequencies Electrical Specifications |
|
Note:
| |||||||