55.12 I/O Pin Electrical Specifications
| AC/DC CHARACTERISTICS | Standard
Operating Conditions: VDD = AVDD = 1.71V to 3.63V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial Temperature | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
| DI_1 | VIL | Input Low Voltage I/O Pins | VSS AVSS | — | 0.3 VDD 0.3 AVDD | V | — |
| DI_3 | VIH | Input High Voltage I/O Pins | 0.7 VDD 0.7 AVDD | — | VDD AVDD | V | |
| DI_5 | VOL | Output voltage low (Low Drive Strength, DRVSTR=0) | — | — | 0.2 VDD 0.2 AVDD | V | VDD/AVDD = 3.3V @ IOL= 2mA |
| DI_7 | Output voltage low (High Drive Strength, DRVSTR=1) | VDD/AVDD = 3.3V @ IOL= 8mA | |||||
| DI_9 | VOH | Output voltage High (Low Drive Strength, DRVSTR=0) | 0.8 VDD 0.8 AVDD | — | — | V | VDD/AVDD = 3.3V @ IOH = 2 mA |
| DI_10 | Output voltage High (High Drive
Strength, DRVSTR = 1) I/O pins PA00, PA01, PB00, PB01, PB02, PB03, PC00, PC01 | VDD/AVDD = 3.3V @ IOH = 6 mA | |||||
| DI_11 | Output voltage High (High Drive
Strength, DRVSTR = 1) All I/O pins except DI_10 ones | VDD/AVDD = 3.3V @ IOH= 8mA | |||||
| DI_13 | IIL | Input pin leakage current | -1 | — | 1 | µA | VSS/AVSS ≤ VPIN ≤ VDD/AVDD(max) (VPIN = Voltage present on Pin) |
| DI_15 | RPDWN | Internal Pull-Down (DIR = OUT = 0, PULLEN = 1). All I/O pins except PA24 and PA25. | 20 | — | 60 | kΩ | — |
| Internal Pull-Down (DIR = OUT = 0, PULLEN = 1). I/O pins PA24 and PA25. | 14 | — | 28 | kΩ | |||
| DI_17 | RPUP | Internal Pull-Up (DIR = 0, OUT = PULLEN = 1) | 20 | — | 60 | kΩ | |
| DI_19 | IICL (1,3,4) | Input Low Injection Current | -15 | — | — | mA | This parameter applies to all I/O pins. |
| DI_21 | IICH (2,3,4) | Input High Injection Current | — | — | 15 | mA | This parameter applies to all I/O pins |
| DI_23 | ∑IICT | Total Input Injection Current (sum of
all I/O and control pins) Absolute value of | ∑IICT | | -45 | — | 45 | mA | Absolute instantaneous sum of all ± input injection currents from all I/O pins. ( | IICL | + | IICH | ) ≤ ∑IICT |
| DI_25 | TRISE | I/O pin Rise Time (Low Drive Strength, DRVSTR=0) | — | — | 49 | ns | Normal Mode (all IO pins),
CLOAD=30pF(MAX) |
| DI_26 | I/O pin Rise Time (High Drive Strength, DRVSTR=1) | — | — | 12 | ns | ||
| DI_27 | TFALL | I/O pin Fall Time (Low Drive Strength, DRVSTR=0) | — | — | 44 | ns | |
| DI_28 | I/O pin Fall Time (High Drive Strength, DRVSTR=1) | — | — | 11 | ns | ||
| DI_29 | TRISE_BACKUP | Backup I/O pin Rise Time | — | — | 4 | µs |
Backup Pins (PA00, PA01, PB00, PB01, PB02, PB03, PC00, PC01) in Backup Mode, CLOAD=30pF(MAX) |
| DI_30 | TFALL_BACKUP | Backup I/O pin Fall Time | — | — | 4 | µs | |
|
Note:
| |||||||