55.19 FDPLL200M Electrical Specifications
| AC CHARACTERISTICS | Standard
Operating Conditions: VDD = AVDD = 1.71V to 3.63V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial Temperature | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
| FDPLL200M (Fractional Digital Phase Locked Loop) (1) | |||||||
| FDPLL_1 | FDPLL_FIN | FDPLL Input Frequency Range | 32 | — | 3200 | kHz | — |
| FDPLL_3 | FDPLL_FOUT | FDPLL Output Clock Frequency | 96 | — | 200 | MHz | |
| FDPLL_5 | FDPLL_Jitter (2) | FDPLL Period Jitter Pk-to-Pk | — | — | 2.7 | % | LDO Mode, fEXTERNAL=32.768kHz PPM≤100, fOUT(max)= 96MHz |
| — | — | 4.9 | % | LDO Mode, fEXTERNAL=32.768kHz PPM≤100, fOUT(max)= 200MHz | |||
| — | — | 3.0 | % | LDO Mode, fEXTERNAL=3.2MHz PPM≤100, fOUT(max)= 96MHz | |||
| — | — | 6.6 | % | LDO Mode, fEXTERNAL=3.2MHz PPM≤100, fOUT(max)= 200MHz | |||
| FDPLL_11 | FDPLL_SRT (2) | FDPLL Start-Up / Lock Time | — | — | 95 | µs | fEXTERNAL=3.2MHz PPM≤100, |
|
Note:
| |||||||