55.28 QSPI Electrical Specifications
| AC CHARACTERISTICS | Standard Operating
Conditions: VDD = AVDD = 1.71V to 3.63V (unless otherwise stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial Temperature | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
| QSPI_1 | FCLK | Serial Clock Frequency | — | — | 75 | MHz | Host SDR Transfer Mode 0 and 2 (BAUD.CPHA =
0), VDD=3.3V, CLOAD=20pF(MAX) |
| 50 |
Host SDR Transfer Mode 0 and 2 (BAUD.CPHA = 0), VDD=1.8V, CLOAD=20pF(MAX) | ||||||
| 50 | Host SDR Transfer Mode 1 and 3 (BAUD.CPHA =
1), VDD=3.3V, CLOAD=20pF(MAX) | ||||||
| 50 |
Host SDR Transfer Mode 1 and 3 (BAUD.CPHA = 1), VDD=1.8V, CLOAD=20pF(MAX) | ||||||
| 66 | Host DDR Transfer Mode 0 in Read only (BAUD.CPHA =
0, BAUD.CPOL = 0), VDD=3.3V, CLOAD=20pF(MAX) | ||||||
| 37.5 |
Host DDR Transfer Mode 0 in Read only (BAUD.CPHA = 0, BAUD.CPOL = 0), VDD=1.8V, CLOAD=20pF(MAX) | ||||||
| QSPI_3 | TSCKH | Serial Clock High Time | 1/(2*FCLK) | — | — | ns | — |
| QSPI_5 | TSCKL | Serial Clock Low Time | 1/(2*FCLK) | — | — | ns | — |
| QSPI_7 | TSCKR | Serial Clock Rise Time | — | — | DI_27 | ns | DI_27: Refer to I/O Pin Electrical Specifications |
| QSPI_9 | TSCKF | Serial Clock Fall Time | — | — | DI_25 | ns | DI_25: Refer to I/O Pin Electrical Specifications |
| QSPI_19 | TDIS | Data In Setup Time | 4.3 | — | — | ns | VDD= 3.3V Host SDR mode 0 |
| 4.55 | — | — | ns | VDD= 3.3V Host SDR mode 1 | |||
| 4.17 | — | — | ns | VDD= 3.3V Host SDR mode 2 | |||
| 4.68 | — | — | ns | VDD= 3.3V Host SDR mode 3 | |||
| 4.17 | — | — | ns | VDD= 3.3V Host DDR mode 0 | |||
| QSPI_21 | TDIH | Data In Hold Time | 0 | — | — | ns | VDD= 3.3V Host SDR mode 0 |
| 0 | — | — | ns | VDD= 3.3V Host SDR mode 1 | |||
| 0 | — | — | ns | VDD= 3.3V Host SDR mode 2 | |||
| 0 | — | — | ns | VDD= 3.3V Host SDR mode 3 | |||
| 0 | — | — | ns | VDD= 3.3V Host DDR mode 0 | |||
| QSPI_23 | TDOH | Data Out Hold | 0 | — | — | ns | — |
| QSPI_25 | TDOV | Data Out Valid | — | — | 2.37 | ns | VDD=3.3V Host SDR mode 0 |
| — | — | 2.96 | ns | VDD= 3.3V Host SDR mode 1 | |||
| — | — | 2.37 | ns | VDD= 3.3V Host SDR mode 2 | |||
| — | — | 2.73 | ns | VDD= 3.3V Host SDR mode 3 | |||
| — | — | 2.17 | ns | VDD= 3.3V Host DDR mode 0 | |||
|
Note:
| |||||||
| AC CHARACTERISTICS | Standard Operating
Conditions: VDD = AVDD = 1.71V to 3.63V (unless otherwise stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial Temperature | ||||||
|---|---|---|---|---|---|---|---|
| QSPI Mode | CLK_QSPI2X_AHB | CLK_QSPI_AHB | Max. fCPU | Max. QSPI Serial Clock Frequency (2) | Conditions | ||
| SDR | X | 120 MHz | 120 MHz | 60 MHz | BAUD.BAUD[7:0] must be greater than 0 to ensure QSPI clock frequency is as per electrical specifications provided | ||
| X | 75 MHz | 75 MHz | 75 MHz | - | |||
| DDR | 132 MHz | 66 MHz | 66 MHz | 66 MHz | MCLK: HSDIV.DIV=0x01 MCLK: CPUDIV.DIV=0x02 | ||
|
Note:
| |||||||