55.39 PDEC Electrical Specifications
| AC CHARACTERISTICS | Standard Operating Conditions: VDD
= AVDD = 1.71V to 3.63V (unless otherwise stated)
Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial Temperature | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
| PDEC_1 | TtPH | TPCK high time | 2/fGCLK_PDEC | — | — | ns | FCLK_41: Refer to Maximum Clock Frequencies Electrical Specifications |
| PDEC_3 | TtPL | TPCK low time | 2/fGCLK_PDEC | — | — | ns | |
| PDEC_5 | TtPP | TPCK input period | 4/fGCLK_PDEC | — | — | ns | |
| PDEC_7 | TCKEXTDLY | Delay from External TxCK Clock Edge to counter Increment | — | — | 4/fGCLK_PDEC | ns | |
| PDEC_11 | TPDH | Position Decoder Input High Time | 4/fGCLK_PDEC | — | — | ns | |
| PDEC_13 | TPDL | Position Decoder Input Low Time | 4/fGCLK_PDEC | — | — | ns | |
| PDEC_15 | TPDIN | Position Decoder Input Period | 8/fGCLK_PDEC | — | — | ns | |
| PDEC_21 | TPDFH | Filter Time to Recognize High, with Digital Filter | 4/fGCLK_PDEC | — | — | ns | |
| PDEC_23 | TPDFL | Filter Time to Recognize Low, with Digital Filter | 4/fGCLK_PDEC | — | — | ns | |
| PDEC_24 | fGCLK_PDEC | GCLK_PDEC | — | — | FCLK_41 | MHz | |