55.15 XOSC Maximum Clock Frequencies Electrical Specifications
| AC CHARACTERISTICS | Standard
Operating Conditions: VDD = AVDD = 1.71V to 3.63V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial Temperature | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
| XOSC_1 | FOSC_XOSC | XOSC Crystal Frequency | 8 | — | 48 | MHz | XOSCCTRLn.XTALEN=1 XIN, XOUT Primary Osc |
| XOSC_1A | TOSC | TOSC = 1/FOSC_XOSC | 20.833 | — | 125 | ns | — |
| XOSC_2 | XOSC_ST (1) | XOSC Crystal Start-up Time | — | 39700 | Note (2) | TOSC | — |
| XOSC_3 | CXIN | XOSC XIN parasitic pin capacitance | — | 6.3 | — | pF | — |
| XOSC_5 | CXOUT | XOSC XOUT parasitic pin capacitance | — | 5.9 | — | pF | — |
| XOSC_11 | CLOAD (3) | XOSC Crystal FOSC = 8MHz | — | — | 20 | pF | XOSCCTRLn.ENALC = n/a
XOSCCTRLn.LOWBUFGAIN = 0x0 XOSCCTRLn.IMULT = 0x3 XOSCCTRLn.IPTAT = 0x2 |
| XOSC_13 | XOSC Crystal FOSC = 16MHz | — | — | 20 | pF | XOSCCTRLn.ENALC = _n/a
XOSCCTRLn.LOWBUFGAIN = 0x0 XOSCCTRLn.IMULT = 0x4 XOSCCTRLn.IPTAT = 0x3 | |
| XOSC_15 | XOSC Crystal FOSC = 24MHz | — | — | 20 | pF | XOSCCTRLn.ENALC = _n/a
XOSCCTRLn.LOWBUFGAIN = 0x0 XOSCCTRLn.IMULT = 0x5 XOSCCTRLn.IPTAT = 0x3 | |
| XOSC_17 | XOSC Crystal FOSC = 48MHz | — | — | 13 | pF | XOSCCTRLn.ENALC = _n/a
XOSCCTRLn.LOWBUFGAIN = 0x0 XOSCCTRLn.IMULT = 0x6 XOSCCTRLn.IPTAT = 0x3 | |
| XOSC_21 | ESR | XOSC Crystal FOSC = 8MHz | — | — | 181 | Ω | XOSCCTRLn.ENALC = n/a
XOSCCTRLn.LOWBUFGAIN = 0x0 XOSCCTRLn.IMULT = 0x3 XOSCCTRLn.IPTAT = 0x2 CLOAD = 20pF |
| XOSC_23 | XOSC Crystal FOSC = 16MHz | — | — | 180 | Ω | XOSCCTRLn.ENALC = _n/a
XOSCCTRLn.LOWBUFGAIN = 0x0 XOSCCTRLn.IMULT = 0x4 XOSCCTRLn.IPTAT = 0x3 CLOAD = 20pF | |
| XOSC_25 | XOSC Crystal FOSC = 24MHz | — | — | 70 | Ω | XOSCCTRLn.ENALC = _n/a
XOSCCTRLn.LOWBUFGAIN = 0x0 XOSCCTRLn.IMULT = 0x5 XOSCCTRLn.IPTAT = 0x3 CLOAD = 20pF | |
| XOSC_27 | XOSC Crystal FOSC = 48MHz | — | — | 70 | Ω | XOSCCTRLn.ENALC = _n/a
XOSCCTRLn.LOWBUFGAIN = 0x0 XOSCCTRLn.IMULT = 0x6 XOSCCTRLn.IPTAT = 0x3 CLOAD = 13pF | |
| XOSC_33 | DLEVEL | MCU Crystal Osc Power Drive Level | — | — | 1000 | µW | XOSCCTRLn.XTALEN=1, ENALC = ON |
| XOSC_35 | FOSC_XCLK | Ext Clock Oscillator Input Freq (XIN pin) | 0 | — | 48 | MHz | XOSCCTRLn.XTALEN=0 |
| XOSC_37 | XCLK_DC | Ext Clock Oscillator (XIN) Duty Cycle | 40 | 50 | 60 | % | XOSCCTRLn.XTALEN=0 |
| XOSC_39 | XCLK_FST | Primary XIN Clock Fail Safe Time-out Period | — | 4*1/(DFLL_1/2^XOSCCTRLn.CFDPRESC) | — | µs | DFLL48M in open
loop, DFLLCTRLB.MODE=0, DFLL_1: Refer to DFLL48M Electrical Specifications |
| — | 4*1/(DFLL_13/2^XOSCCTRLn.CFDPRESC) | — | DFLL48M in closed
loop, DFLLCTRLB.MODE=1, DFLL_13: Refer to DFLL48M Electrical Specifications | ||||
|
Note:
| |||||||