55.31 TCC Electrical Specifications
| AC CHARACTERISTICS | Standard Operating
Conditions: VDD = AVDD = 1.71V to 3.63V (unless otherwise stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial Temperature | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
| TCC_1 | TCCINLOW | Capture TCCx Input Low Time | 2/fGCLK_TCCx | — | — | ns | VDD(min) |
| TCC_3 | TCCINHIGH | Capture TCCx Input High Time | 2/fGCLK_TCCx | — | — | ns | VDD(min) |
| TCC_5 | TCCINPERIOD | Capture Input Period | 4/fGCLK_TCCx | — | — | ns | VDD(min) |
| TCC_7 | TCCOUTLOW | Compare TCCx Output Low Time | 3*DI_28 | — | — | ns | VDD(min) DI_28: Refer to |
| TCC_9 | TCCOUTHIGH | Compare TCCx Output High Time | 3*DI_26 | — | — | ns | VDD(min) DI_26: Refer to |
| TCC_11 | TCCOUTPERIOD | Compare Output Period | TCC_7+TCC_9 | — | — | ns | VDD(min) |
| TCC_13 | fGCLK_TCCx | TCC peripheral module clock frequency | — | — | FCLK_35 | MHz | VDD(min) FCLK_35: Refer to |
| TCC_15 | TCCFD | Fault Input to I/O Pin Change | — | — | 42 | ns | VDD(min) |
| TCC_17 | TCCFLT | Fault Input Pulse Width | 18 | — | — | ns | VDD(min) |