55.18 DFLL48M Electrical Specifications
| AC CHARACTERISTICS | Standard
Operating Conditions: VDD = AVDD = 1.71V to 3.63V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial Temperature | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions |
| DFLL48M (Open Loop) (1,2) | |||||||
| DFLL_1 | DFLL_OL_FOUT | DFLL Open Loop Clock Frequency | 45.8 | 48 | 49.3 | MHz | LDO Mode |
| DFLL_9 | DFLL_OL_SRT | Start-Up (Ready bit valid) | — | — | 7 | µs | LDO Mode FOUT within 90% of final value |
| DFLL48M (Closed Loop) (1,3,4,6) | |||||||
| DFLL_11 | DFLL_CL_FIN | DFLL Closed loop Input Frequency Range | 732 | 32768 | 33000 | Hz | LDO Mode |
| DFLL_13 | DFLL_CL_FOUT | DFLL Closed Loop Clock Frequency | — | 47.972 | — | MHz | LDO Mode XOSC32 32.768kHz PPM≤100, DFLLMUL = 1464 |
| DFLL_15 | DFLL_CL_Jitter | DFLL Period Jitter Pk-to-Pk | — | — | 2 | % | LDO Mode XOSC32 32.768kHz PPM≤100, DFLLMUL = 1464 |
| DFLL_21 | DFLL_CL_SRT (5) | DFLL Closed Loop Mode / Lock Time | — | — | 1145 | µs | LDO Mode XOSC32 32.768kHz PPM≤100, DFLLMUL = 1464 |
|
Note:
| |||||||