55.25 USART Electrical Specifications
| AC CHARACTERISTICS | Standard Operating
Conditions: VDD = AVDD = 1.71V to 3.63V (unless otherwise stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial Temperature | |||||||
|---|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Min. | Typ. | Max. | Units | Conditions | |
| UT_1 | FBRATE | Baud Rate | Asynchronous SAMPR = 16x mode | — | — | FCLK_23/16 | Mbps | VDD=1.8V or VDD=3.3V FCLK_23: Refer to |
| UT_3 | Asynchronous SAMPR = 8x mode | — | — | FCLK_23/8 | Mbps | VDD=1.8V or VDD=3.3V FCLK_23: Refer to | ||
| UT_5 | Asynchronous SAMPR = 3x mode | — | — | FCLK_23/3 | Mbps | VDD=1.8V or VDD=3.3V FCLK_23: Refer to | ||
| UT_19 | Synchronous Host Mode (internal clock) | — | — | 7.5 | Mbps | VDD=1.8V | ||
| — | — | 10 | VDD=3.3V | |||||
| UT_21 | Synchronous Client Mode (external clock) | — | — | 15 | Mbps | VDD=1.8V | ||
| — | — | 20 | VDD=3.3V | |||||
| UT_23 | FUSART | USART max GCLK_SERCOM | — | — | FCLK_23 | MHz | FCLK_23: Refer to Maximum Clock Frequencies Electrical Specifications | |
| UT_25 | FXCK | USART External Clock Input | — | — | FCLK_45 | MHz | FCLK_45: Refer to Maximum Clock Frequencies Electrical Specifications | |
|
Note:
| ||||||||