55.32 USB Electrical Specifications
| AC CHARACTERISTICS | Standard
Operating Conditions: VDD = AVDD = 1.71V to 3.63V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial Temperature | ||||||
|---|---|---|---|---|---|---|---|
| Param. No. | Symbol | Characteristics(1) | Min. | Typ. | Max. | Units | Conditions |
| USB_1 | VDDUSB | USB Transceiver Voltage | 3 | — | 3.6 | V | Voltage on VDD must be in this range for proper USB operation |
| VBUS Supply | |||||||
| USB_7 | VILUSB | Input Low Voltage for USB Buffer | — | — | 0.8 | V | — |
| USB_9 | VIHUSB | Input High Voltage for USB Buffer | 2 | — | — | V | — |
| USB_11 | VDIFS | Differential Input Sensitivity | 0.2 | — | — | V | The difference between D+ and D- must exceed this value while VCM is met |
| USB_13 | VCM | Differential Common Mode Range | 0.8 | — | 2.5 | V | VDDUSB = 3.0V-to-3.6V |
| USB_15 | ZOUT | Driver Output Impedance | 28 | — | 44 | Ω | — |
| USB_17 | VOLUSB | Voltage Output Low | — | — | 0.3 | V | 1.425 kΩ load connected to VUSB=3.6V |
| USB_19 | VOHUSB | Voltage Output High | 2.8 | — | — | V | 14.25 kΩ load connected to ground w/VUSB=3.0V |
| USB_23 | USBCLKS | USB Clock Source (1) GCLK_USB of 48 MHz ± 0.25% | — | 48 | — | MHz | GCLK_USB = 48 MHz ± 0.25% |
| USB_25 | USBAHB | Min. AHB Clock for USB Operations | 12 | — | — | MHz | — |
|
Note:
| |||||||
| USB Clock configuration | Standard
Operating Conditions: VDD = AVDD = 1.71V to 3.63V (unless otherwise
stated) Operating temperature: -40°C ≤ TA ≤ +85°C for Industrial Temperature | |||
|---|---|---|---|---|
| Param. No. | Symbol | Characteristics | Device mode operation. | Host mode operation. |
| USB_30 | USB_GCLK_SRC | DFLL48M Open loop | No | No |
| DFLL48M Close loop, Ref. internal OSC source | No | No | ||
| DFLL48M Close loop, Ref. external XOSC source | Yes | No | ||
| DFLL48M Close loop, Ref. SOF (USB recovery mode) | Yes (1) | N/A | ||
| FDPLL internal OSC (32K, 8M…) | No | No | ||
| FDPLL external OSC (<1MHz) | Yes | No | ||
| FDPLL external OSC (>1MHz) | Yes (2) | Yes | ||
|
Note:
| ||||