8 PORT

PORT.WRCONFIG.ODRAIN

Setting a pad in open drain mode will override other pin functions.

Workaround

Do not set the WRCONFIG.ODRAIN bit unless the open drain function is desired.

Affected Silicon Revisions

A1A2
XX