25 TMR

Periodic Daily Event

Periodic Daily Event has to be generated at time 23:59:59 when CTRLB.CLKREP = 1'b0 in mode 2. However, it is being generated at 23:59:58 when CTRLB.PRESCALER is set to any value other than 4'h1.

Workaround

None.

Affected Silicon Revisions

A1A2
XX