4 IxS

MCLKn

Assigning the IxS MCLKn signal to a pin through the I/O MUX does not enable the output.

Workaround

After assigning an IxS MCLKn signal to a pin, enable the output for the pin in the corresponding Data Direction register.

Affected Silicon Revisions

A1A2
XX

FRMCNT

When FRAMECTRL.FRMCNT is set to 0x0, a frame sync pulse must be generated for each serial word (slot). Actual behavior is that one frame sync pulse is generated for every two serial words (slots) when FRAMECTRL.FRMCNT is set to 0x0.

Workaround

None.

Affected Silicon Revisions

A1A2
XX

I8S

When operating in I8S left or right justified client mode, data from the client is not transmitted properly and is erroneous.

Workaround

Use TDM mode rather than I8S mode.

Affected Silicon Revisions

A1A2
XX