20 NMI

GCLK

NMI.GLCK: If NMI is configured in synchronous edge detection mode (NMICTR.NMISENSE = 1, 2, or 3; NMICTRL.NMIASYNCH = 0), spurious NMI interrupts may occur after a software reset (CTRLA.SWRST = 1).

Workaround

  • Configure one dummy EIC External Interrupt x (EXTINTx) in edge detection mode
  • Enable EIC: CTRLA.ENABLE = 1
  • Wait for synchronization completion (SYNCBUSY.ENABLE = 0)
  • Configure the NMI in edge detection mode

Affected Silicon Revisions

A1A2
XX