11 SERCOM SPI

CTRLB.MSSEN

When Hardware SPI Select Control is enabled (CTRLB.MSSEN = 1), the SPI Select (SS) pin goes high after each byte transfer, even if a new byte is ready to be sent.

Workaround

Set CTRLB.MSSEN = 0 and handle the SPI Select (SS) pin in software.

Affected Silicon Revisions

A1A2
XX

I8S

When operating in I8S left/right justified client mode, data from the client is not transmitted properly and is erroneous.

Workaround

Use TDM mode rather than I8S mode.

Affected Silicon Revisions

A1A2
XX