6 MCRAMC

FLTCTRL

The MCRAMC.FLTCTRL.FLTMD field is not write protected when FLTEN = 1. It is possible for the FLTMD setting to become corrupted or to be overwritten while fault injection is enabled.

Workaround

None.

Affected Silicon Revisions

A1A2
XX