2 Controller Area Network (CAN)
Debug Message Status Register
The CAN register field, RXF1S.DMS, is not cleared by setting the CCCR.CCE.
Workaround
None.
Affected Silicon Revisions
| A1 | A2 | ||||
|---|---|---|---|---|---|
| X | X |
Sequential CAN Msg TX
Several Tx Buffers are configured with the same Message ID. Transmission of these Tx Buffers is requested sequentially with a delay between the individual Tx requests. If multiple Tx Buffers are configured with the same Message ID, the Tx Buffers are not transmitted in order of the Tx Buffer number (lowest number first).
Workaround
Use the Tx FIFO instead of dedicated Tx Buffers for the transmission of several messages with the same Message ID in a specific order.
Affected Silicon Revisions
| A1 | A2 | ||||
|---|---|---|---|---|---|
| X | X |