10 SDHC

SDHC.PSR.CARDINS

The Card Detect Status bit (SDHC.PSR.CARDINS) and downstream interrupt flag bits are updated only after internal clock is enabled (SDHC.CCR.INTCLKEN).

Workaround

The SDHC.CCR.INTCLKEN bit must remain set or be set in order for the Card Detect Status bit (SDHC.PSR.CARDINS) and the Downstream Interrupt Flag bits to function.

Affected Silicon Revisions

A1A2
XX