21 Device

Chip Erase

Chip Erase is not functional on the following devices and executing Chip Erase will cause the device to remain in DAL = 0 mode until the next power cycle or reset:

PIC32CZ4010CA80208, PIC32CZ4010CA80176, PIC32CZ4010CA80144, PIC32CZ4010CA80100, PIC32CZ4010CA91208, PIC32CZ4010CA91176, PIC32CZ4010CA91144, and PIC32CZ4010CA91100.

Warning: To prevent the device from becoming inaccessible during development, the DAL level must remain at DAL = 2. The DAL level should only be lowered after development is completed and the device can be securely locked.

Workaround

In order to achieve a full device erasure, the user must implement an ‘as needed function’ to perform a page-by-page erase and clearing of RAM contents.

Affected Silicon Revisions

A1A2
-X