6.23.39 wcslen Function
Determines the length of a wide string.
Include
<wchar.h>
Prototype
size_t wcslen(const wchar_t * s);
Arguments
s- the wide string
Return Value
Returns the nummber of wide characters present in the string, excluding the terminating null wide character.
Example
See the notes at the beginning of this chapter or section for
information on using printf() or scanf()
(and other functions reading and writing the stdin or
stdout streams) in the example code.
#include <wchar.h>
int main(void)
{
wchar_t ws1[20] = L"We are here";
wchar_t ws2[20] = L"";
wchar_t ws3[20] = L"Why me?";
wprintf(L"ws1 : %ls\n", ws1);
wprintf(L"\t(wsing length = %d characters)\n\n", wcslen(ws1));
wprintf(L"ws2 : %ls\n", ws2);
wprintf(L"\t(wsing length = %d characters)\n\n", wcslen(ws2));
wprintf(L"ws3 : %ls\n", ws3);
wprintf(L"\t(wsing length = %d characters)\n\n\n", wcslen(ws3));
}
Example Output
ws1 : We are here
(wsing length = 11 characters)
ws2 :
(wsing length = 0 characters)
ws3 : Why me?
(wsing length = 7 characters)