3.10.17 ARP Inspection and Port Mode Configuration
Use this command to globally enable/disable ARP Inspection and specify on which port ARP Inspection is enabled. Enable/Disable check VLAN operation and specify one of the three log types: log all entries, permitted entries, or denied entries. Translate all dynamic entries into static entries.
Command Syntax:
ip arp inspection
ip arp inspection check-vlan
ip arp inspection logging { deny | permit | all }
ip arp inspection translateArgument | Description | |
Parameter | N.A | N.A |
Default | N.A | |
Mode | Global Configuration mode and Port List Interface Mode | |
Usage | Enable ARP inspection. To disable it, use the ‘no’ version of the command. | |
Example | Example 1: Enable ARP Inspection. Example 2: Enable ARP inspection VLAN mode on port 1. | |