3.10.5 Access Management Configuration
Use this command to configure access management table.
Command Syntax:
access management
access management <access_id> <access_vid> <start_addr> [ to <end_addr> ] { [ web ] [ snmp ] [ telnet ] | all }Argument | Description | |
Parameter |
| The maximum number of entries is 16. |
| Indicates the VLAN ID for the access management entry. | |
| Indicates the start IP unicast address for the access management entry. | |
| Indicates the end IP unicast address for the access management entry. | |
| ID of access management entry. | |
Default | N.A | |
Mode | Global Configuration mode | |
Usage | Enable/Disable access management | |
Example | Example 1: Enable access management ID1, VLAN ID1 from IP 10.10.01 to 10.10.0.99 for all interfaces. Example 2: Delete access management entry 1. | |