3.10.16 Static IP/IPv6 Source Guard Configuration
Use this command to manually add a Static IP/IPv6 Source Guard entry on the given port.
Command Syntax:
ip source binding interface <port_type> <in_port_type_id> <vlan_var> <ipv4_var> <mac_var>
ipv6 source binding interface <port_type> <port_type_id> [ vlan <vlan_id> ] <ipv6_ucast> <mac_ucast>Argument | Description | |
Parameter |
| Port type in GigabitEthernet |
| Port ID in the format of switch-no/port-no | |
| The vlan id for the settings. | |
| Allowed Source IP address. | |
| Allowed Source MAC address. | |
Default | N.A | |
Mode | Global Configuration mode | |
Usage | Add a static IP Source Guard. To delete it, use the ‘no’ version of the command. | |
Example | Example 1: Add a Static IP Source Guard on port 3 with VLAN 2 IP 192.168.0.40 and MAC 10-10-10-10-10-10. Example 2: Delete a Static IP Source Guard on port 3 with VLAN 2 IP 192.168.0.40 and MAC 10-10-10-10-10-10. | |