3.10.18 ARP Inspection VLAN Mode Configuration
Use this command to specify on which VLANs ARP Inspection is enabled and to configure log type for each VLAN setting.
Command Syntax:
ip arp inspection vlan <in_vlan_list> logging { deny | permit | all } Argument | Description | |
Parameter |
| ARP inspection VLAN list |
Default | N.A | |
Mode | Global Configuration mode. | |
Usage | Enable ARP inspection on VLAN. To disable it, use the ‘no’ version of the command. | |
Example | Example 1: Enable ARP Inspection on VLAN 5 and Log permitted entries. Example 2: Disable ARP inspection on VLAN 5. | |